IESNA:LM-63-2002
[TEST]P1645599
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4B-840-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 128W 80CRI 4000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (64) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.07A 128.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17840.5
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 128.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2879.7 2694.8 2572.7 2478.4 2342.5 2283.4 2375.2 2560.1 2819.3 3122.5 3473.5 3848.4 4232.1 4658.6 5058.7 
5543.0 5889.0 6172.0 6389.7 6479.0 6450.1 6201.0 5467.5 5061.2 4829.7 4522.7 3900.0 2831.9 1867.0 1165.0 773.7 
465.5 212.6 125.8 50.3 0.0 0.0 
2879.7 2679.7 2565.2 2468.3 2335.0 2283.4 2381.5 2566.4 2826.9 3127.5 3488.6 3867.3 4245.9 4647.3 5075.0 
5538.0 5924.2 6204.7 6433.7 6526.8 6514.2 6271.4 5585.8 5149.2 4932.8 4627.1 3996.9 2923.7 1929.9 1209.0 803.9 
490.6 241.5 138.4 59.1 0.0 0.0 
2879.7 2697.3 2570.2 2487.2 2370.2 2298.5 2368.9 2533.7 2755.1 3037.0 3379.1 3741.5 4120.1 4526.5 4946.7 
5384.5 5824.8 6214.8 6575.9 6814.9 6904.2 6895.4 6592.2 5998.4 5668.8 5360.6 4741.6 3632.0 2335.0 1458.1 
970.0 617.7 340.9 226.5 95.6 0.0 0.0 
2879.7 2706.1 2596.6 2521.2 2415.5 2341.2 2366.4 2482.2 2675.9 2911.1 3196.7 3540.2 3889.9 4261.0 4653.6 
5067.5 5529.2 6026.1 6520.5 6947.0 7275.4 7484.2 7539.5 7477.9 7309.3 6984.7 6472.7 5499.0 3571.6 2129.9 
1241.7 788.8 450.4 223.9 84.3 0.0 0.0 
2879.7 2728.7 2620.5 2551.3 2480.9 2413.0 2395.3 2453.2 2576.5 2758.9 2990.4 3255.9 3541.4 3871.0 4233.4 
4596.9 5022.2 5509.0 6057.6 6640.0 7128.2 7527.0 7839.0 8094.4 8339.7 8566.1 8676.8 8278.0 6731.9 3978.0 
1840.5 815.2 434.0 184.9 67.9 1.3 0.0 
2879.7 2761.4 2662.1 2597.9 2557.6 2514.9 2492.2 2513.6 2575.2 2689.7 2847.0 3020.6 3216.9 3452.1 3742.7 
4020.8 4362.9 4785.7 5273.8 5857.5 6451.3 7012.4 7540.8 8044.0 8655.4 9375.1 10167.6 10806.7 10531.2 8335.9 
4511.4 1762.5 613.9 298.2 96.9 2.5 0.0 
2879.7 2790.4 2706.1 2655.8 2634.4 2630.6 2635.6 2654.5 2691.0 2753.9 2858.3 2992.9 3106.1 3211.8 3370.3 
3593.0 3853.4 4178.0 4617.1 5163.1 5816.0 6490.3 7221.3 7950.9 8714.6 9674.5 10765.2 11888.7 12359.2 11151.4 
8476.8 4947.9 1744.9 627.8 236.5 21.4 0.0 
2879.7 2791.6 2709.9 2660.8 2640.7 2640.7 2650.7 2670.9 2706.1 2769.0 2875.9 3008.0 3115.0 3209.3 3360.3 
3575.4 3814.4 4139.0 4576.8 5103.9 5774.5 6466.4 7181.0 7954.7 8714.6 9670.7 10753.9 11893.7 12374.3 11193.0 
8610.2 5292.7 1825.4 644.1 247.8 22.6 0.0 
2879.7 2806.7 2752.6 2721.2 2719.9 2740.1 2777.8 2818.1 2869.6 2936.3 3055.8 3182.9 3238.2 3299.9 3430.7 
3600.6 3820.7 4142.8 4579.3 5112.8 5740.5 6458.9 7220.0 7998.7 8793.8 9702.2 10691.0 11517.5 11644.6 10475.9 
8396.3 5322.8 2153.8 547.3 237.8 32.7 0.0 
2879.7 2843.2 2824.3 2829.4 2862.1 2912.4 2964.0 3020.6 3082.2 3167.8 3282.3 3352.7 3386.7 3454.6 3565.3 
3737.7 3950.3 4326.5 4783.1 5337.9 6067.6 6842.6 7672.9 8574.9 9547.4 10590.3 11518.8 12103.8 11738.9 10316.1 
8086.8 4222.0 1341.1 490.6 213.9 59.1 0.0 
2879.7 2878.4 2894.8 2937.6 3013.1 3109.9 3205.5 3308.7 3418.1 3536.4 3676.0 3750.3 3825.8 3934.0 4086.2 
4298.8 4583.1 4932.8 5355.6 5838.7 6363.3 6949.5 7542.1 8260.4 8990.1 9703.4 10175.2 10200.3 9078.2 7459.0 
5197.0 2176.4 686.9 293.1 108.2 32.7 0.0 
2879.7 2901.1 2932.5 2991.7 3088.5 3199.2 3310.0 3421.9 3530.1 3652.1 3776.7 3827.0 3868.5 3926.4 3994.3 
4091.2 4230.9 4407.0 4633.4 4906.4 5219.7 5554.3 5924.2 6390.9 6879.1 7294.2 7467.8 7275.4 6214.8 5008.3 
3486.1 1499.6 502.0 251.6 123.3 45.3 0.0 
2879.7 2893.5 2936.3 3008.0 3109.9 3219.4 3326.3 3420.7 3501.2 3580.4 3648.4 3648.4 3616.9 3589.2 3546.5 
3508.7 3493.6 3482.3 3464.7 3437.0 3401.8 3361.5 3355.2 3430.7 3572.9 3681.1 3591.8 3172.8 2331.2 1650.6 
1036.6 532.2 308.2 178.6 101.9 40.3 0.0 
2879.7 2931.3 2987.9 3055.8 3142.6 3213.1 3258.4 3277.2 3253.3 3182.9 3064.6 2863.3 2581.5 2240.6 1829.2 
1470.7 1159.9 958.6 858.0 812.7 788.8 772.4 749.8 733.4 747.3 758.6 730.9 676.8 583.7 484.4 403.8 315.8 227.7 144.7 
79.3 25.2 0.0 
2879.7 2960.2 3011.8 3054.6 3089.8 3091.1 3033.2 2899.8 2677.1 2392.8 2059.4 1673.2 1324.7 1113.4 1012.7 967.4 
941.0 928.4 925.9 925.9 923.4 913.4 892.0 860.5 830.3 816.5 787.5 723.4 621.5 494.4 393.8 310.7 218.9 130.8 78.0 20.1 
0.0 
2879.7 2972.8 3011.8 3019.3 2991.7 2888.5 2673.4 2392.8 2067.0 1697.1 1387.6 1222.8 1154.9 1123.4 1097.0 1079.4 1076.9 
1085.7 1107.1 1131.0 1154.9 1171.3 1176.3 1156.2 1114.6 1054.3 966.2 866.8 746.0 585.0 422.7 281.8 187.5 125.8 65.4 12.6 0.0 
2879.7 2985.4 3001.7 2964.0 2845.7 2615.5 2309.8 1971.4 1630.4 1393.9 1307.1 1270.6 1235.4 1201.4 1172.5 1152.4 
1151.1 1180.1 1202.7 1192.6 1192.6 1193.9 1161.2 1094.5 1031.6 976.3 908.3 821.5 719.6 606.4 463.0 320.8 225.2 142.2 61.6 8.8 
0.0 
2879.7 2974.1 2971.5 2888.5 2686.0 2385.3 2058.2 1724.8 1474.4 1404.0 1385.1 1356.2 1309.6 1253.0 1209.0 1182.6 
1129.7 1056.8 1049.2 1026.6 978.8 981.3 987.6 1000.2 1009.0 1000.2 981.3 951.1 904.5 824.0 642.9 493.2 347.2 205.1 85.5 5.0 
0.0 
2879.7 2970.3 2950.1 2830.6 2560.1 2240.6 1884.6 1590.2 1483.3 1477.0 1466.9 1435.4 1382.6 1314.7 1245.5 1104.6 
1009.0 946.1 859.3 840.4 836.6 849.2 876.9 897.0 886.9 864.3 835.4 797.6 748.5 686.9 569.9 475.5 379.9 236.5 100.6 5.0 
0.0 
2879.7 2970.3 2942.6 2777.8 2484.7 2134.9 1792.7 1558.7 1529.8 1544.9 1543.6 1516.0 1461.9 1386.4 1212.8 1059.3 
947.3 819.0 772.4 751.1 746.0 751.1 758.6 749.8 707.0 683.1 663.0 635.3 591.3 541.0 466.7 391.3 307.0 212.6 95.6 3.8 
0.0 
2879.7 2945.1 2909.9 2755.1 2424.3 2079.6 1741.2 1549.9 1549.9 1575.1 1582.6 1561.3 1517.2 1422.9 1211.5 1040.4 
881.9 790.1 759.9 764.9 817.7 830.3 752.3 751.1 686.9 678.1 644.1 612.7 574.9 494.4 417.7 334.6 247.8 171.1 70.5 3.8 
0.0 
2879.7 2932.5 2901.1 2741.3 2424.3 2079.6 1741.2 1548.7 1552.4 1578.9 1586.4 1570.1 1527.3 1419.1 1215.3 1032.9 
880.6 787.5 759.9 773.7 846.7 854.2 753.6 759.9 689.4 689.4 645.4 607.6 563.6 478.1 402.6 325.8 232.7 144.7 66.7 3.8 
0.0 
